Philips LEDbulb, R80, dimmable, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 950 lm, 15000 h, Plastic
LEDR80 9W E27 DS FR DIM 1CT/6
Product Description
LEDbulb, R80, dimmable, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 950 lm, 15000 h, Plastic, 105 lm/W
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDbulb