Philips LEDspot, PAR38, not dimmable, 120 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 15000 h, Plastic
LEDPAR38 12W E27 DS FR ND IP65 1CT/6
Product Description
LEDspot, PAR38, not dimmable, 120 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1200 lm, 15000 h, Plastic, 100 lm/W
Specifications
- Cap-Base
- E27
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot