Philips LEDspot, MR16, dimmable, 50 W, GU5.3, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, 15000 h, Plastic
LEDSpot 5W DS DIM MR16 12V 60D 1PF/6 AU
Product Description
LEDspot, MR16, dimmable, 50 W, GU5.3, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, 15000 h, Plastic, 110 lm/W
Specifications
- Cap-Base
- GU5.3
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot