Philips LEDspot, PAR16, dimmable, 50 W, GU10, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, 15000 h, Plastic

LEDSpot 4.8W DS DIM GU10 60D 1PF/6 AU

Product Description

LEDspot, PAR16, dimmable, 50 W, GU10, 3000 K, 4000 K, 6500 K, 500 lm, 550 lm, 550 lm, 15000 h, Plastic, 114 lm/W

Order code: 929003780319
Full order code: 872016930089700

Specifications

Cap-Base
GU10
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003780319 en_AU pdf 258.0 kB

Visuals

Product-Photographs-929003780319_EU
Multiple assets - Visuals
Product-Diagrams-929003780319_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDSpot 4.8W DS DIM GU10 60D 1PF/6 AU IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-GU10-plastic-GU10-Multi-CCT-GU10-plastic-GU10-Multi-CCT-Ref-929003780319 pdf 659.0 kB