Philips LEDbulb, A60, dimmable, 100 W, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 h, Plastic
LEDBulb 14W B22 DS FR DIM 1PF/6 AU
Product Description
LEDbulb, A60, dimmable, 100 W, B22, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 h, Plastic, 100 lm/W
Specifications
- Cap-Base
- B22
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 50,000
- Lighting Technology
- LEDbulb