Australia - English

Philips LEDbulb, A60, dimmable, 100 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 h, Plastic

LEDBulb 14W E27 DS FR DIM 1PF/6 AU

Product Description

LEDbulb, A60, dimmable, 100 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 1400 lm, 15000 h, Plastic, 100 lm/W

Order code: 929003785419
Full order code: 872016930077400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003785419 en_AU pdf 453.8 kB

Visuals

Product-Photographs-929003785419_EU
Multiple assets - Visuals
Product-Diagrams-929003785419_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 14W E27 DS FR DIM 1PF/6 AU IES 6.0 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Premium-Multi-CCT-Function-Plastic-Bulbs-Plastic-Ref-929003785419 pdf 673.2 kB