Australia - English

Philips LEDbulb, A60M, 98 W, B22, 6500 K, 1360 lm, 25000 h, Plastic

LEDBulb 12W B22 965 230V 2PF/3 AU

Product Description

LEDbulb, A60M, 98 W, B22, 6500 K, 1360 lm, 25000 h, Plastic, 113 lm/W

Order code: 929003008619
Full order code: 871869968822600

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 h
  • Lighting Technology
    LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003008619 en_AU pdf 498.1 kB

Visuals

Product-Photographs-929003008619_EU
Multiple assets
Product-Diagrams-929003008619_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDBulb 12W B22 965 230V 2PF/3 AU IES 617 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Entry-A-shape-ND-25k-1-Bulbs-Plastic-Ref-929003649315 pdf 793.6 kB