Philips LEDbulb, A60S, not dimmable, 76 W, E27, 6500 K, 910 lm, 25000 h, Plastic

LEDBulb 8W E27 965 230V 2PF/3 AU

Product Description

LEDbulb, A60S, not dimmable, 76 W, E27, 6500 K, 910 lm, 25000 h, Plastic, 113 lm/W

Order code: 929003007319
Full order code: 871869968804200

Specifications

Cap-Base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003007319 en_AU pdf 291.1 kB

Visuals

Product-Photographs-929003007319_EU
Multiple assets - Visuals
Product-Diagrams-929003007319_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 8W E27 965 230V 2PF/3 AU IES 593 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Entry-A-shape-ND-25k-2-Bulbs-Plastic-Ref-929003006387 pdf 710.3 kB