Australia - English

Philips LEDbulb, A60S, 65 W, E27, 6500 K, 700 lm, 25000 h, Plastic

LEDBulb 6W E27 965 230V 2PF/3 AU

Product Description

LEDbulb, A60S, 65 W, E27, 6500 K, 700 lm, 25000 h, Plastic, 116 lm/W

Order code: 929003006719
Full order code: 871869968796000

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 h
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 h
  • Lighting Technology
    LEDbulb

Downloads

Family

Product