Philips LEDbulb, A60S, not dimmable, 65 W, E27, 3000 K, 700 lm, 25000 h, Plastic

LEDBulb 6W E27 930 230V 2PF/3 AU

Product Description

LEDbulb, A60S, not dimmable, 65 W, E27, 3000 K, 700 lm, 25000 h, Plastic, 116 lm/W

Order code: 929003006319
Full order code: 871869968792200

Specifications

Cap-Base
E27
Nominal lifetime
25,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003006319 en_AU pdf 291.2 kB

Visuals

Product-Photographs-929003006319_EU
Multiple assets - Visuals
Product-Diagrams-929003006319_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDBulb 6W E27 930 230V 2PF/3 AU IES 593 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Entry-A-shape-ND-25k-2-Bulbs-Plastic-Ref-929003006387 pdf 710.3 kB