Philips LEDbulb, A60, not dimmable, 60 W, B22, 3000 K, 806 lm, 15000 h, Plastic

LED Sensor 8W B22 WH FR 1PF/6 APR

Product Description

LEDbulb, A60, not dimmable, 60 W, B22, 3000 K, 806 lm, 15000 h, Plastic, 100 lm/W

Order code: 929002400119
Full order code: 871869977361800

Specifications

Cap-Base
B22
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002400119 en_AU pdf 543.3 kB

Visuals

Product-Photographs-929002400119_EU
Multiple assets - Visuals
Product-Diagrams-929002400119_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED Sensor 8W B22 WH FR 1PF/6 APR IES 4.9 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Premium-Features-Plastic-A-shape-Plastic-Ref-929002058619 pdf 666.7 kB