Philips LEDbulb, Stick, not dimmable, 75 W, B22, 6500 K, 1050 lm, 15000 h, Plastic

LEDStick 9.5W B22 6500K 1PF/6 AU

Product Description

LEDbulb, Stick, not dimmable, 75 W, B22, 6500 K, 1050 lm, 15000 h, Plastic, 110 lm/W

Order code: 929001927269
Full order code: 871869960537700

Specifications

Cap-Base
B22
Nominal lifetime
15,000 h
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001927269 en_AU pdf 563.4 kB

Visuals

Product-Photographs-929001927269_EU
Multiple assets - Visuals
Product-Diagrams-929001927269_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDStick 9.5W B22 6500K 1PF/6 AU IES 607 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Entry-Stick-Plastic-Stick-Plastic-Ref-929003516245 pdf 659.9 kB