Philips LEDbulb, G120, dimmable, 60 W, B22, 2700 K, 806 lm, 15000 h, Glass

LEDclassic 6W B22 2700K G120 D CL AU

Product Description

LEDbulb, G120, dimmable, 60 W, B22, 2700 K, 806 lm, 15000 h, Glass, 134 lm/W

Order code: 929003100779
Full order code: 871951438590000

Specifications

Cap-Base
B22
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003100779 en_AU pdf 557.9 kB

Visuals

Product-Photographs-929003100779_EU
Multiple assets - Visuals
Product-Diagrams-929003100779_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDclassic 6W B22 2700K G120 D CL AU IES 641 B

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Bulbs-Premium-Glass-bulb-Ref-9290030593 pdf 1002.1 kB