Philips LEDbulb, G93, dimmable, 60 W, B22, 2700 K, 806 lm, 15000 h, Glass

LEDclassic 6W G93 2700K B22 D CL AU

Product Description

LEDbulb, G93, dimmable, 60 W, B22, 2700 K, 806 lm, 15000 h, Glass, 134 lm/W

Order code: 929003011079
Full order code: 871951437727100

Specifications

Cap-Base
B22
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003011079 en_AU pdf 555.8 kB

Visuals

Product-Photographs-929003011079_EU
Multiple assets - Visuals
Product-Diagrams-929003011079_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDclassic 6W G93 2700K B22 D CL AU IES 2.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 712.3 kB