Philips LEDbulb, ST64, dimmable, 60 W, E27, 2700 K, 806 lm, 15000 h, Glass

LEDclassic 6W ST64 2700K E27 D CL AU

Product Description

LEDbulb, ST64, dimmable, 60 W, E27, 2700 K, 806 lm, 15000 h, Glass, 134 lm/W

Order code: 929003010779
Full order code: 871951437721900

Specifications

Cap-Base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003010779 en_AU pdf 553.9 kB

Visuals

Product-Photographs-929003010779_EU
Multiple assets - Visuals
Product-Diagrams-929003010779_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDclassic 6W ST64 2700K E27 D CL AU IES 2.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 712.3 kB