Philips SmartBright Dual Select Waterproof WT071C

Trusted Performance, everyday.

Products

WT071C LED SWT/SCCT L600 PSU Slim
WT071C LED SWT/SCCT L600 PSU Slim
911401801984
WT071C LED SWT/SCCT L1200 PSU Slim
WT071C LED SWT/SCCT L1200 PSU Slim
911401802084

Product family information

Description

Philips Dual select Waterproof batten offers exceptional value. It is Perfect for everyday lighting installations. Available in 2 standard sizes, it has option of 3 CCT selection switch and 2 Wattage selection to provide flexibility to customer and reduce stocking requirement. It is IP65/IK08 design which makes it suitable to be used in all weathers.

Benefits

  • Tri-CCT, Dual wattage selectable

  • 50K hours life

Features

  • Selectable dual power output to suit multiple application environments.

  • 3 selectable colour temperatures to suit specific customer need

Applications

  • Parking Garages
  • Warehouses
  • Offices

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Dual Select Waterproof WT071C en_AU pdf 398.3 kB

Visuals

Family-Photographs-SmartBright Dual Select Waterproof WT071C
Multiple assets - Visuals