Product family information
Description
The Pierlite BWPECO ECO Sensor Weatherproof Batten Gen2 is a versatile lighting solution that offers high, dimmed, and off settings with its tri-level sensor. It also features selectable waiting times for motion hold-time and stand-by period, and selectable daylight thresholds for adjusting lighting output based on natural light. With its wide range of motion and occupancy detection, the batten is suitable for a variety of applications.
Benefits
Wide polycarbonate body with lockable stainless steel clips
Easy installation with large terminal block, mounting clips, and 20mm cable gland
Features
Tri-level Sensor with corridor function, selectable waiting times for motion hold-time and stand-by period, and selectable daylight thresholds for adjusting lighting output based on natural light
Maintenance-free with long lifetime of 54,000hrs (L70/B50) & 5-year standard warranty