Product family information
Description
The Pierlite P2100W is a low-level wall luminaire that is simple and elegant. Its compact design uses an integrated LED light module and an opalised diffuser that is easy to install. Ideal for hospitals, care facilities as a pathway light in bedrooms and corridors. It applies in commercial applications to complement and decorate hallways and general workplace areas.
Benefits
Compact design and integrated LED light module on a frame with an opal diffuser.
Easy to Install - fits into standard Australian power point or switch mounting brackets
Features
Colour Select (3000K or 4000K)