Philips FlexBlend Recessed, 30 W, 1200x300 mm, VPC, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

RC340B 42S/940 SEIA W30L120 VPC PCS U4W3

Product Description

1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 30 W, 140 lm/W, 4000 K, (0.38, 0.37) SDCM ≤3, CRI>90, UGR19, Wide beam, Structured optic, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910925868919
Full order code: 871951470831000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC340B 42S/940 SEIA W30L120 VPC PCS U4W3 txt 4.4 kB
Product leaflet
Localized commercial leaflet 910925868919 en_AU pdf 619.2 kB

Brochures

Install instructions
FlexBlend_RC340B_VPC_CPC_MI_SLR pdf 3.4 MB

Visuals

Product-Photographs-910925868919_EU
Multiple assets - Visuals
Product-Diagrams-910925868919_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC340B 42S/940 SEIA W30L120 VPC PCS U4W3 IES
Revit file
RC340B 42S/940 SEIA W30L120 VPC PCS U4W3 910925868919 ZIP
Dialux
ULD File - RC340B 42S/940 SEIA W30L120 VPC PCS U4W3 ULD
Relux
ROLF File - RC340B 42S/940 SEIA W30L120 VPC PCS U4W3 ROLFZ
LDT
LDT File - RC340B 42S/940 SEIA W30L120 VPC PCS U4W3 LDT