Philips GreenPerform Highbay Rectangular

GreenPerform Highbay: A versatile LED highbay that’s designed to optimize performance

Products

Product family information

Description

The GreenPerform Highbay Rectangular continues the GreenPerform family’s enviable reputation for reliable performance, provi. Not only does it deliver Unified Glare Rating (UGR) control with its optimized optical design, it also promises leading system efficiency, compact dimensions and extended long-term quality. Optimized for almost all industrial applications, it is also fully compatible with IoT software such as the Interact scalable system.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • up to 156lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰C

Applications

  • Warehouses
  • Manufacturing
  • Distribution center
  • Exhibition hall

Specifications

  • Mounting type
    Suspended Pipe Surface
  • Light Source
    -30 to +50 ºC (45 ºC )
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Light Source
    Suspension kit Pipe kit Mounting bracket
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • Mounting type
    DALI / Wireless
  • Mains Voltage
    SNH210
  • Main color of the luminaire
    Housing: die-cast aluminum
  • Main color of the luminaire
    RAL7043
  • Mounting type
    PSU: <20% PSD: <4% Connected: <4%
  • Luminous flux
    10klm - 25klm
  • Power consumption
    69W - 199W
  • Luminaire efficacy
    Up to 145lm/W
  • Correlated color temperature - CCT
    4000K 6500K 5000K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB: 93° ± 5° NB: 58° ± 5° HRO: 44*88° ± 5°
  • Optical cover/lens material
    PC
  • Main color of the luminaire
    Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK06
  • Mains connection
    IP65
  • Mains connection
    Yes

Downloads