PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips GreenPerform Highbay Rectangular, 64 W, 10000 lm, 4000 K, 45° x 90°

Product Description

Philips GreenPerform Highbay Rectangular, 64 W, 10000 lm, 4000 K, 45° x 90°

Order code: 911401581143

Specifications

  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads