Australia - English

Philips GreenPerform Highbay G5

GreenPerform Highbay G5: a versatile LED highbay with optimized performance and future-proof control system

Products

BY698P G5 LED200/840 PSU WB CAU
BY698P G5 LED200/840 PSU WB CAU
911401530245
BY698P G5 LED300/840 PSU WB CAU
BY698P G5 LED300/840 PSU WB CAU
911401530445
BY698P G5 LED300/840 PSD WB CAU
BY698P G5 LED300/840 PSD WB CAU
911401535445
BY698X G5 LED200/840 Connected WB CAU
BY698X G5 LED200/840 Connected WB CAU
911401545845

Product family information

Description

The GreenPerform Highbay G5 continues the GreenPerform family’s enviable reputation for reliable performance. Not only does it deliver leading system efficacy and extended long-term quality, it also promises Unified Glare Rating (UGR) control with compact dimensions. GreenPerform Highbay G5 is also fully compatible with IoT software such as Interact, which is a scalable, future-proof control system. The family also has a series that supports cold room applications with 100% humidity and no condensation. All benefits than make this robust, optimized, and versatile family suitable for almost all industrial applications.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • 170 lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰

Applications

  • Manufacturing
  • Warehouses
  • Logistic center
  • Exhibition hall

Specifications

  • Light Source
    Suspended Pipe Surface
  • Mechanical Accessories
    -30 to +50 ºC
  • Main color of the luminaire
    LED
  • Operating Temperature range
    220-240V / 50-60Hz
  • Operating Temperature range
    Flying cable
  • Mechanical Accessories
    Hook for suspension Mounting bracket for surface
  • Mechanical impact protection
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • UGR
    DALI/Wireless
  • Dimming
    SNH210
  • Mains Voltage
    Housing: die-cast aluminium
  • Mechanical Accessories
    RAL7012
  • Mechanical Accessories
    PSU: <30% PSD/Connected: <3.2%
  • Material
    10klm-30klm
  • Driver replaceable
    67W-205W
  • Operating Temperature range
    Up to 160lm/W
  • Mechanical impact protection
    4000K 6500K
  • Color Rendering index - CRI
    80
  • UGR
    WB: 85° NB: 55°
  • Control system input
    PC
  • Dimming
    Clear
  • Light Source
    Class I
  • Mechanical impact protection
    IK08
  • Installation
    IP65
  • Luminous flux
    Yes
  • Installation
    WB: 25 NB: 22
  • Power consumption
    Suspended Pipe Surface

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Highbay G5 en_AU pdf 624.8 kB
Install instructions
GreenPerform Highbay G5 pdf 2.4 MB

Visuals

Family-Photographs-GreenPerform Highbay G5
Multiple assets - Visuals
Revit file
GreenPerform Highbay G5 Revit zip 10.8 MB

Photometry and Lighting design

Family-IES-GreenPerform Highbay G5
Multiple assets - Software Plugins
Family IES collection
GreenPerform Highbay G5 zip 318.0 kB
Family IES collection
GreenPerform Highbay zip 173.6 kB