Pierlite Pierlux ECO Highbay Gen8

Pierlux ECO Highbay Gen8

New

Products

Product family information

Description

The Pierlite Pierlux ECO highbay has a history of providing quality lighting and an innovator within the industry, the new generation 8 highbay from Signify has raised the bar even higher with greenstar specification, colour select and lumen select all in one fitting improving the lighting quality from previous generations while at a cost effective and competitive price.

Benefits

  • Multiple wattages in one luminaire 70W/90W/120W and 120W/160W/200W

  • Designed to suit for Greenstar applications CRI85, 3SCDM and flicker free driver

Features

  • Superior housing made of aluminium diecast, resistant to corrosion ideal for harsh conditions

  • Optional mounting and distrbution accessories including ALU relflector and PC refractor

Applications

  • Warehouse
  • Logistics Hub
  • Industrial Factory
  • Large Workshop

Downloads

Visuals

Family-Photographs-Pierlux ECO Highbay Gen8
Multiple assets - Visuals