Pierlite Pierlux ECO Highbay Gen7

Pierlux ECO Highbay Gen7

New

Products

Product family information

Description

The Pierlux Highbay 120 and 200W is the ideal light fixture for industrial and commercial applications. With an efficacy of up to 180lm/W, this fixture is improvement over the previous generation and is an ultimate energy efficient product to add to an installation.

Benefits

  • Superior housing made of LM6 grade aluminium diecast, resistant to corrosion ideal for harsh conditions

  • Built with high grade polycarbonate lens to prevent tampering and glass breakage

Features

  • Optional reflector, refractor and aluminium covers available

  • Optional surface mount bracket available

Applications

  • Warehouse
  • Logistics Hub
  • Industrial Factory
  • Large Workshop

Downloads

Visuals

Family-Photographs-Pierlux ECO Highbay Gen7
Multiple assets - Visuals