Philips SmartBright Lumen & Colour Select Highbay, 200 W, 150 W, 100 W, 28000 lm, 22000 lm, 15000 lm, Selectable, 93°

Product Description

Philips SmartBright Lumen & Colour Select Highbay, 200 W, 150 W, 100 W, 28000 lm, 22000 lm, 15000 lm, Selectable, 93°

Order code: 911401812887
Full order code: 872016975378500

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401812887 en_AU pdf 296.4 kB

Brochures

Install instructions
BY240P G2 Installation Instructions pdf 14.4 MB

Visuals

Product-Photographs-911401812887_EU
Multiple assets - Visuals
Product-Diagrams-911401812887_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY240P 200W_100W/840_850/WB G2 zip 2.0 kB