PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips GreenPerform Highbay G5, 144 W, 25000 lm, 5000 K, 85°

Product Description

Philips GreenPerform Highbay G5, 144 W, 25000 lm, 5000 K, 85°

Order code: 911401530845
Full order code: 872110330780400

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads