Pierlite Nipper Emergency Batten Gen2

Nipper Emergency Batten Gen2

New

Products

Product family information

Description

The NIPPER is an efficient wide base LED linear emergency batten complete with Lithium Iron Phosphate battery designed in a sealed removable LED module and a white metal back plate with large terminal blocks for ease of installation. The frosted diffuser is made from impact resistant material that produce clean light, ideal for surface mount or suspended installations.

Benefits

  • Energy efficient LED emergency luminaire AS2293 compliant

  • Maintained Emergency operation with Lithium Iron Phosphate (LiFePO4) battery

Features

  • Flicker free LED driver built-in for increased visual acuity and comfort

Applications

  • Retail
  • Office
  • Utility Room
  • School Stairwell

Downloads

Visuals

Family-Photographs-Nipper Emergency Batten Gen2
Multiple assets - Visuals