Pierlite Eco Emergency Batten Gen4

Eco Emergency Batten Gen4

New

Products

Product family information

Description

The Pierlite Eco LED Batten Gen4 is a one box solution with Colour and Lumen select feature. The quick release clips, removable connector and sealed LED module makes it easy to install and maintain. With up to 110lm/W, the efficacy makes it an ideal replacement for traditional flourescent battens.

Benefits

  • Up to 120lm/W efficiency.

  • Clean and uniform opal diffuser for even light distribution

Features

  • Meets global flicker free standards.

  • Maintenance free with along lifetime of 54000hrs (L70/B50) at Ta

Applications

  • Retail
  • Residential Home
  • Warehouse
  • Garage
  • Office Corridor
  • School

Downloads

Visuals

Family-Photographs-Eco Emergency Batten Gen4
Multiple assets - Visuals