Pierlite BWP ECO Sensor Emergency Weatherproof Batten Gen2

BWP ECO Sensor Emergency Weatherproof Batten Gen2

New

Products

Product family information

Description

The Pierlite BWPECO ECO Emergency Sensor Weatherproof Batten Gen2 is a versatile lighting solution that offers high / dimmed / off settings with its tri-level sensor. It also features adjustable wait times for motion and stand-by periods and selectable daylight thresholds for adjusting lighting output based on natural light. The batten is suitable for a variety of applications and comes with a long lasting replaceable Lithium Iron Phosphate battery.

Benefits

  • Wide polycarbonate body with lockable stainless steel clips

  • Easy installation with large terminal block, mounting clips, and 20mm cable gland

Features

  • Tri-level Sensor with corridor function, selectable waiting times for motion hold-time and stand-by period, and selectable daylight thresholds for adjusting lighting output based on natural light

  • Maintenance-free with long lifetime of 54,000hrs (L70/B50) & 5-year standard warranty

Applications

  • Warehouse
  • Garage
  • Industrial Facility
  • Car Park
  • Fire stairs

Downloads

Visuals

Family-Photographs-BWP ECO Sensor Emergency Weatherproof Batten Gen2
Multiple assets - Visuals