Australia - English

Pierlite Conix Downlight

Conix Downlight

New

Products

Product family information

Description

Featuring a low glare design for visual comfort, as well as a simple and stylish form, the Conix downlight is the perfect solution for both residential and commercial applications. The Colour Select option provides flexibility to create the right ambience for any environment.

Benefits

  • Low glare recessed diffused 60 degree lens

  • IP44 ingress protection (front only)

Features

  • Ø90mm cut-out with Ø110mm trim

  • IC-4 - covered and abutted with insulation

Applications

  • Residential Home
  • Office
  • School
  • Hospital

Downloads

Visuals

Family-Photographs-Conix Downlight
Multiple assets - Visuals