Philips SmartBright LED Downlight DN029B, 18 W, 2000 lm, 3000 K, 4000 K, 6500 K, White

DN029B G2 LED20/CCT PSR-E D200 CAU

Product Description

Metal–Plastic, White, 2000 lm, 18 W, 111.00 lm/W, 3000 K, 4000 K, 6500 K, (3000K@, 0.4400, 0.4030; 4000K@0.37600.3656; 6500K@0.31300.3370) 6, Frosted, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Plug-in connector 2-pole

Order code: 929002531719
Full order code: 871951425189200

Specifications

Light source replaceable
No
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002531719 en_AU pdf 460.4 kB

Visuals

Product-Photographs-929002531719_EU
Multiple assets - Visuals
Product-Diagrams-929002531719_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN029B G2 LED20/CCT PSR-E D200 CAU ies 6.3 kB