Pierlite OBL MINI LED Batten

OBL MINI LED Batten

New

Products

Product family information

Description

The Pierlite OBL MINI is a compact surface mount LED batten with frosted diffuser that produce a white clean light. It has a 3-way switch to adjust the light levels, ideal for above bed, beside mirrors, inside wardrobes or for any small area lighting

Benefits

  • Made with UV resistant polycarbonate body for durability and long product lifetime

  • Comes with a frosted opal diffuser for that comfortable and clean ambience.

Features

  • Maintenance free. Up to 54,000 hours calculated lifetime based on L70/B50

  • Colour Select (3000K or 4000K)

Applications

  • Residential Home
  • Garage
  • Mirror Illumination
  • Office Utility

Downloads

Visuals

Family-Photographs-OBL MINI LED Batten
Multiple assets - Visuals