Product family information
Description
The NIPPER Gen2 batten is an efficient wide base LED linear batten designed in a sealed removable LED module and a white metal back plate with large terminal blocks for ease of installation. The frosted diffuser is made from impact resistant material that produce clean light, ideal for surface mount or suspended installations
Benefits
Designed with a wide 130mm width base to easily replace old and energy consuming twin fluorescent battens.
Flicker free LED driver built-in for increased visual acuity and comfort.
Features
Option for emergency with Lithium Iron Phosphate Battery 2.5W @ 313lm available