Pierlite ECO LED Batten Gen4

ECO LED Batten Gen4

New

Products

Product family information

Description

The Pierlite Eco LED Batten Gen4 is a one box solution with Colour and Lumen select feature. The quick release clips, removable connector and sealed LED module makes it easy to install and maintain. With up to 110lm/W, the efficacy makes it an ideal replacement for traditional flourescent battens.

Benefits

  • Comes with an opalised diffuser for even light distribution

  • Uses quick release clips and removable connectors for easy installation.

Features

  • Available in Motion Sensor and Emergency Versions.

Applications

  • Retail
  • Residential Home
  • Warehouse
  • Garage
  • Office Corridor
  • School

Downloads

Visuals

Family-Photographs-ECO LED Batten Gen4
Multiple assets - Visuals