Philips MASTER TL5 High Efficiency

Product Description

Products

Product family information

Description

Low-pressure mercury discharge lamps with a tubular 16 mm envelope

Benefits

  • Allows system miniaturisation and maximum luminaire design freedom

  • Lamp lengths enable easy fitting into ceiling module systems

Features

  • 40% thinner than TL-D lamps

  • High lamp efficacies up to 104 lm/W

Applications

  • Ideally suited for recessed, surface-mounted and suspended luminaires in applications like offices, shops, schools, public buildings and industry, wherever high-quality, energy-effective lighting is required

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER TL5 High Efficiency en_AU pdf 312.0 kB

Visuals

Family-Photographs-MASTER TL5 High Efficiency
Multiple assets - Visuals