Circular shaped fluorescent lighting with improved color rendering
This circular TL lamp (tube diameter 29 mm) enables omni-directional light distribution. It is suitable for use in a wide range of luminaires for various purposes, including decorative ones, in ‘human’ applications such as schools, offices, shops and homes, and for lighting of residential areas.
/80 colors have good color rendering and high efficacy compared with standard colors
Symmetrical, omnidirectional light distribution
Available in various color designations
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.