Australia - English

Philips MASTER TL-D Super 80

Product Description

Products

Product family information

Description

Low-pressure mercury discharge lamps with a tubular 26 mm envelope

Benefits

  • Special fluorescent coating gives good colour rendering

  • Relatively high efficacy, both initially and during lamp lifetime, with high lumen maintenance

Features

  • Highly efficient 3-band fluorescent coating in combination with New Generation pre-coating technology

  • High initial light output

Applications

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc.

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER TL-D Super 80 en_AU pdf 186.9 kB

Visuals

Family-Photographs-MASTER TL-D Super 80
Multiple assets - Visuals