Australia - English

Philips MASTER PL-T Xtra 4 Pin

Product Description

Products

Product family information

Description

Energy saving compact fluorescent lamp. Compact long-arc low-pressure mercury discharge lamp. Envelope consists of 6 parallel narrow fluorescent tubes

Benefits

  • Extra long life

  • Longer lifetime and less early failures lead to less hassle and lower maintenance costs and facilitate the change from spot to group replacement

Features

  • 4-pin base without glow switch starter and capacitor

  • Fast light run up under all circumstances

Applications

  • Designed for general or supplementary lighting in professional and semi-professional environments
  • Ideal for use in recessed or surface mounted downlighters, wall units, outdoor lighting
  • Suitable for use in applications where maintenance costs are high (high ceilings, difficult to reach): department stores, supermarkets, warehouses, production halls and public areas

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER PL-T Xtra 4 Pin en_AU pdf 153.1 kB

Visuals

Family-Photographs-MASTER PL-T Xtra 4 Pin
Multiple assets - Visuals