Australia - English

Philips Tornado T2

Spreadhead spiral shape energy saving products, preferred by over 90% of consumers

Products

Product family information

Description

Tornado has outstanding brightness which makes your colours appear more vivid. It fits everywhere due to its compact design With comprehensive product range, it allows easy replacement of incandescent lamps all the way.

Benefits

  • High performance in small size

  • Saves up to 85% energy and saves money

Features

  • Very long lifetime

Applications

  • Replacement of incandescent lamps in both professional and home applications (hotels, restaurants, shops)
  • Decorative look; lamps can be used in places where they are directly visible, adding a decorative effect

Warning & Safety

  • Breaking a lamp is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a closed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Compact fluorescent lamps have to be treated as special waste, they must be taken to your local waste facilities for recycling. The European Lighting Industry has set up an infrastructure, capable of recycling mercury, other metals, glass etc.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Tornado T2 en_AU pdf 214.9 kB

Visuals

Family-Photographs-Tornado T2
Multiple assets - Visuals