Middle East - English

Philips BDP794 | ClassicStreet Top, LED52 | LED module 5200 lm, 830 warm white, Power supply unit (On/Off), Safety class II, Distribution symmetrical 50, Glass frosted, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED52-4S/830 PSU II DS50 MK-WH GF

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit (On/Off), 3172 lm, 42 W, 76 lm/W, 3000 K, (0.430, 0.400) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Order code: 912300023850
Full order code: 871869911680400

Specifications

  • Lamp family code
    LED52 [LED module 5200 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product