Philips CityCharm Cone, Urban road & street light, 20 W, 2140 lm, 4000 K, CRI70, Symmetrical, Safety class II, IP66

BDS491 CG25-/740 II S GR D11 76

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 76 mm, Power supply unit regulating, 2140 lm, 20 W, 107 lm/W, 4000 K, (0.380, 0.370) SDCM <3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Order code: 910505017426
Full order code: 871869693921500