Middle East - English

Philips Mini 300 LED gen3, Under-canopy light, 48 W, 7380 lm, 4000 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BBP333 LED81/740 I PRM

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 7380 lm, 48 W, 155 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925865276
Full order code: 871869699754300

Specifications

  • Lamp family code
    LED81 [LED module 8100 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product