Middle East - English

Philips Essential SmartBright Solar Flood G2

BVC080 MCCT G2 CCT selectable - Solar Flood Light

Products

Product family information

Description

Solar flood light with lithium ferro phosphate battery built in the luminaire, Remote controller and installation accessories included. IP65, plastic housing. Available in 1600, 2500, 3600, and 4500 Lumens.

Benefits

  • Energy efficient and Environmentally friendly: Solar floodlights are powered by the sun, which means they don't rely on electricity from the grid. This reduces your energy bills and saves you money in the long run.

  • Easy installation: Solar floodlights are easy to install and require no wiring or electrical work. This makes them a convenient and hassle-free option. All you need to do is mount them in an area that receives plenty of sunlight.

Features

  • 3CCTs selectable with LED indicator for battery charging and discharging

  • Solar floodlight range of product equivalent to 160W, 250W, 360W and 450W traditional floodlights respectively

Applications

  • Amenities
  • Parking areas
  • Landscapes
  • Security
  • Architectural lighting

Warning & Safety

  • Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.

  • Charge the product under sunlight for at least 8 hours before first time using.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright Solar Flood G2 en_AE pdf 1.3 MB
Install instructions
INI-of-Essential-SmartBright-Solar-Flood-Light-G2 pdf 1.1 MB

Visuals

Family-Photographs-Essential SmartBright Solar Flood G2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright Solar Flood G2
Multiple assets - Software Plugins