Middle East - English

Philips Luma gen2, Road & street light, 79 W, 8600 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 50, Interact Ready, Safety class II, IP66

BGP703 LED100-4S/830 II DW50 GF SRT SRB

Product Description

Road & street light, Aluminum die cast, Gray, Post-top for diameter 60 to 76 mm, Power supply unit with DALI and SystemReady interface, 8600 lm, 79 W, 109 lm/W, 3000 K, (0.434, 0.403) SDCM 5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Connection unit 5-pole

Order code: 910925866539
Full order code: 871951405971900

Specifications

  • Lamp family code
    LED100 [LED module 10000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925866539 en_AE pdf 395.2 kB

Brochures

Install instructions
Installation instruction Luma gen2 full pdf 2.5 MB
Additional literature
BGP713 Luma gen2 Mini Compact Installation Instructions pdf 17.1 MB

Visuals

Product-Photographs-910925866539_EU
Multiple assets
Product-Diagrams-910925866539_EU
Multiple assets
Product Guide
Mounting instructions pdf 2.9 MB

Photometry and Lighting design

IES
IES File - BGP703 LED100-4S/830 II DW50 GF SRT SRB IES
Dialux
ULD File - BGP703 LED100-4S/830 II DW50 GF SRT SRB ULD
Relux
ROLF File - BGP703 LED100-4S/830 II DW50 GF SRT SRB ROLFZ
LDT
LDT File - BGP703 LED100-4S/830 II DW50 GF SRT SRB LDT