Philips BGP760 | DigiStreet Micro, LED27 | LED module 2700 lm, 740 neutral white, Safety class I, Distribution symmetrical 50, Dark gray, Spigot for diameter 32 to 48 mm

BGP760 LED27-/740 I DS50 DGR 32-48

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 2403 lm, 16 W, 150 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37687400
Full order code: 871869637687400

Downloads