Philips BGP760 | DigiStreet Micro, LED24 | LED Module 2400 lm, 830 warm white, Safety class II, Distribution medium 70, Dark gray, DynaDimmer with fixed presets version 27, Spigot for diameter 62 mm

BGP760 LED24-/830 II DM70 DGR DDF27 D18

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 2136 lm, 17 W, 127 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 37686700
Full order code: 871869637686700

Downloads