Middle East - English

Philips HF-Performer III for PL-T/C lamps

An energy-efficient solution

Products

Product family information

Description

HF-Performer III PL-T/C is a sustainable, slim and high-frequency electronic ballast for PL-T and PL-C fluorescent lamps. It is ideal for applications where high energy efficiency is required. The HF-Performer III range has a robust design, meets all relevant international safety and performance standards and is energy efficient (CELMA EEI A2).

Benefits

  • Robust design that meets all relevant international safety and performance standards, in combination with good energy efficiency

  • Automatic restart (after voltage dip or lamp exchange) ensures easy operation and hassle-free re-lamping.

Features

  • 50,000-hour lifetime at maximum case temperature, combined with over 60,000 on/off switches on one lamp

  • Programmed, flicker-free, pre-heated start (< 2.0 s) which allows the lamp to be switched on and off without reducing useful lamp life

Applications

  • Ideal for commercial indoor lighting applications where it is necessary to reduce the wattage per square meter or operating costs
  • Used with movement-detection control systems like Philips OccuPlus
  • Mainly for indoor applications such as spotlights, downlights and recessed fixtures used primarily in retail stores, office buildings, supermarkets, hotels and convenience stores
  • Industrial premises with long operating hours

Downloads