PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Dynalite Relay Controllers

Sophisticated yet simple energy-efficient lighting solutions

Products

Product Compare
DDRC810DT-GL

DDRC810DT-GL

00688700
DMRC210

DMRC210

50688300
DDRC1220FR-GL

DDRC1220FR-GL

88795000
DDRC420FR

DDRC420FR

88811700
DDRC-GRMS-E

DDRC-GRMS-E

88874200

Product family information

Description

As one of the most popular forms of lighting control, relay and multi-use devices can have the greatest impact in terms of energy management and lighting control. Available in both DIN-rail and wall-box configurations, this Philips Dynalite solution enables a vast range of relay controllers with a variety of circuit numbers and sizes to work individually or as part of a system, thus fulfilling any project requirement. Each device can store over 170 presets, allowing the recall of complex switching logic from simple network messages. As the required preset scenarios are stored within each relay device, the commissioning process and network messages are simplified.

Benefits

  • Enables a range of relay controllers with a variety of circuit numbers and sizes to work individually or as part of a system.

  • Simplifies commissioning process and network messages.

Features

  • Available in both DIN-rail and wall-box configurations

  • Each device can store over 170 presets

Applications

  • Depends on the lighting system in which the controls are used

Downloads