PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Dynalite Integration Devices

Sophisticated yet simple energy-efficient lighting solutions

Products

Product Compare
DLLI8I8O

DLLI8I8O

00743300
DDNG-KNX

DDNG-KNX

52342200
DPMI940-D

DPMI940-D

52366800
DDMIDC8

DDMIDC8

50784200

Product family information

Description

Within any modern project, many third-party systems can be found performing different roles. Each separate system may use a different protocol for communication. Philips Dynalite has developed a range of gateway devices that can be used to synchronize these systems’ functions into one integrated system solution. By utilizing the correct gateway, different systems can be integrated, allowing end-users access to a fully automated site from one interface. By successfully integrating third-party systems with a Dynalite solution, repetitive end-user interaction is reduced.

Benefits

  • Reduces repetitive end-user interaction

  • Allows access to fully automated site from one interface

Features

  • A range of different gateways provides different integration opportunities and network management options

Applications

  • Depends on the lighting system in which the controls are used

Downloads