Philips MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 20.5 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 60000 hour(s)

MAS LEDtube VLE 1500mm HO 20.5W 830 T8

Product Description

MASTER Value, LEDtube, T8, EM/Mains, 1500 mm, 20.5 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 60000 hour(s), 141.00 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Beam angle 190 degree(s), Glass, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Order code: 64691200
Full order code: 871869964691200

Downloads